MS Source Series
The MS Source range of high voltage DC‑DC power supplies are specifically designed for mass spectrometry ion sources and other mass spectrometry subsystems requiring reverse polarity. It provides a reversible output up to ±6kV, with low ripple, high stability, and fast polarity switching down to 5ms.
Optimized for the ionization stage, MS Source power supplies deliver tightly regulated, low‑noise power to ensure stable and repeatable ion generation in both positive and negative ion modes. The series features voltage and current monitoring and fast switching in a compact chassis‑mount design enabling high throughput and high accuracy in mass spectrometry platforms.
Features
Input: +24VDC
Output: up to ±6kV reversible (bias)
Other output voltages available on request
Switching speeds of 25ms; optional 5ms
Output voltage and current regulated
Voltage & current monitor outputs
Short circuit, arc, & overload protection
Low ripple, high stability
Designed to meet UL61010
Operating temperature: +10°C to +60°C
3 year warranty